Menu Search

Cable Clamp Push In 0.8 mm 1.6 mm PA Grey

This push-in cable clamp can hold wires of a range of diameters in place. Made from natural nylon and rated to UL94 V-2.
Item code:

460312

4015 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 2.3959
Standard pack: 100

Order in multiple of 100

Total price:

£ 239.59

100 x £ 2.3959

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adjustability Fixed
Colour Grey
Material PA
Mounting Method Push In
Base Length 25 mm
Base Width 20.0 mm
Compatible Cable Diameter Range 7.0 - 8.0 mm
Compatible Hole Diameter 4.8 mm
Operating Temperature Range -40 - 85 °C
Compatible Panel Thickness Range 0.8 - 1.6 mm
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us