Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1571 |
5000 - 9999 | £ 0.1461 |
10000 - 19999 | £ 0.1378 |
20000 + | £ 0.1308 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Mounting Method | Screw-In |
Overall Height | 9.8 mm |
Overall Height | 0.386 in |
Overall Length | 22.2 mm |
Overall Length | 0.874 in |
Overall Width | 15.7 mm |
Overall Width | 0.618 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.