Menu Search

Push Mount Cable Tie Holder

In stock

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
75 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Compatible Cable Tie Width Panel Thickness Range Mounting Method View
FTH-13R-19-M £ 0.133 - £ 0.1598 7000 In stock
5.3 mm
Screw-In
FTH-14R-19-M £ 0.1504 - £ 0.1807 18118 In stock
5.2 mm
8.2 mm
Screw-In
460337 £ 0.3904 - £ 0.3904 Request the lead time here
9.0 mm
Screw
494650 £ 0.2946 - £ 0.2946 Request the lead time here
3.0 mm
4.8 mm
Screw
FTH-13R-01-M £ 0.1157 - £ 0.139 28129 In stock
4.8 mm
Screw-In
FTH-28RS-01 £ 0.1285 - £ 0.1339 Request the lead time here
3.6 mm
Screw
£ 0.1357 - £ 0.1417 Request the lead time here
4.8 mm
Rivet
£ 0.0799 - £ 0.085 2000 In stock
2.5 mm
Push In
FTH-6-01BK-M £ 0.1737 - £ 0.1806 100 In stock
6.4 mm
6.6 mm
Push In
460328 £ 0.5252 - £ 0.5252 Request the lead time here
6.2 mm
8.1 mm
Push In
£ 0.15 - £ 0.1528 30000 In stock
6.4 mm
8.1 mm
Push In
FTH-36-01BK £ 0.1764 - £ 0.1848 600 In stock
7.0 mm
4.8 mm
Fir Tree
FTH-13S-01BK-M £ 0.1157 - £ 0.139 7500 In stock
5.3 mm
Screw-In
FTH-13S-19-M £ 0.133 - £ 0.1598 600 In stock
5.3 mm
Screw-In
£ 0.7087 - £ 0.7087 Request the lead time here
9.0 mm
Screw
494651 £ 0.3904 - £ 0.3904 6251 In stock
9.0 mm
Screw
FTH-14R-01-M £ 0.1308 - £ 0.1571 64700 In stock
5.2 mm
7.6 mm
Screw-In
FTH-27-12-01 £ 0.1764 - £ 0.1806 Request the lead time here
13 mm
Screw
FTH-3-01-M £ 0.1681 - £ 0.175 125483 In stock
4.7 mm
4.8 mm
Push In
FTH-6-01-M £ 0.1556 - £ 0.1625 9450 In stock
6.4 mm
4.8 mm
Push In
  • of 4
Cable Tie Holder Screw-In #8. M4 5.3 mm PA Natural

FTH-13R-19-M

Price Range
£ 0.1598 - £ 0.133

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
  • Overall Width
    9.7 mm
Cable Tie Holder Screw-In #10. M5. 1/4. M6 8.2 mm PA Natural

FTH-14R-19-M

Price Range
£ 0.1807 - £ 0.1504

Stock Levels
18118 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Hole Diameter
    5.2 mm
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
Cable Tie Holder Screw 9.0 mm PA Natural

460337

Price Range
£ 0.3904 - £ 0.3904

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 9.0 mm
  • Overall Height
    9.0 mm
  • Overall Length
    23.0 mm
Cable Tie Holder Screw 4.8 mm PA Black

494650

Price Range
£ 0.2946 - £ 0.2946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Compatible Hole Diameter
    3.0 mm
  • Overall Height
    7.0 mm
Cable Tie Holder Screw-In 8 0.190 in PA Natural

FTH-13R-01-M

Price Range
£ 0.139 - £ 0.1157

Stock Levels
28129 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
  • Overall Width
    9.7 mm
Cable Tie Holder Screw 4 0.142 in PA Natural

FTH-28RS-01

Price Range
£ 0.1339 - £ 0.1285

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Overall Height
    6.1 mm
  • Overall Length
    13.0 mm
  • Overall Width
    8.3 mm
Cable Tie Holder Rivet 0.190 in PA Yellow

FTH-22-01

Price Range
£ 0.1417 - £ 0.1357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Mounting Method
    Rivet
  • Overall Length
    19.1 mm
  • Overall Width
    12.7 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Push In 0.098 in PA Natural

FTH-30-1-01

Price Range
£ 0.085 - £ 0.0799

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Overall Height
    15.5 mm
  • Overall Length
    13.8 mm
  • Overall Width
    5.5 mm
Cable Tie Holder Push In 6.6 mm PA Black

FTH-6-01BK-M

Price Range
£ 0.1806 - £ 0.1737

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    6.4 mm
  • Overall Height
    17.5 mm
  • Overall Length
    17.5 mm
Cable Tie Holder Push In 8.1 mm PA Natural

460328

Price Range
£ 0.5252 - £ 0.5252

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    6.2 mm
  • Overall Length
    17.7 mm
  • Overall Width
    20.3 mm
Cable Tie Holder Push In 8.1 mm PA Black

142008059902

Price Range
£ 0.1528 - £ 0.15

Stock Levels
30000 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder Fir Tree 0.190 in PA Black

FTH-36-01BK

Price Range
£ 0.1848 - £ 0.1764

Stock Levels
600 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Hole Diameter
    7.0 mm
  • Overall Height
    13.4 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Screw-In #8. M4. #6. M3.5 5.3 mm PA Black

FTH-13S-01BK-M

Price Range
£ 0.139 - £ 0.1157

Stock Levels
7500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
  • Overall Width
    9.7 mm
Cable Tie Holder Screw-In #8. M4. #6. M3.5 5.3 mm PA Natural

FTH-13S-19-M

Price Range
£ 0.1598 - £ 0.133

Stock Levels
600 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
  • Overall Width
    9.7 mm
Cable Tie Holder Screw M5 9.0 mm PA Natural

460338

Price Range
£ 0.7087 - £ 0.7087

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 9.0 mm
  • Overall Height
    17.5 mm
  • Overall Length
    23.0 mm
Cable Tie Holder Screw 9.0 mm PA Black

494651

Price Range
£ 0.3904 - £ 0.3904

Stock Levels
6251 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 9.0 mm
  • Overall Height
    9.8 mm
  • Overall Length
    23.0 mm
Cable Tie Holder Screw-In 10 0.300 in PA Natural

FTH-14R-01-M

Price Range
£ 0.1571 - £ 0.1308

Stock Levels
64700 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Hole Diameter
    5.2 mm
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
Cable Tie Holder Screw 12 0.510 in PA Natural

FTH-27-12-01

Price Range
£ 0.1806 - £ 0.1764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Special Features
    Loop Ties
  • Special Features
    To Hold Hook &
  • Overall Height
    12.7 mm
Cable Tie Holder Push In 0.190 in PA Natural

FTH-3-01-M

Price Range
£ 0.175 - £ 0.1681

Stock Levels
125483 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    4.7 mm
  • Overall Length
    14.3 mm
  • Overall Width
    7.1 mm
Cable Tie Holder Push In 0.190 in PA Natural

FTH-6-01-M

Price Range
£ 0.1625 - £ 0.1556

Stock Levels
9450 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    6.4 mm
  • Overall Height
    17.5 mm
  • Overall Length
    17.5 mm