Menu Search

Push-On Tilt Glide

In production

Push -On Tilt glides are swivel glides with spring insert used on furniture and other products to provide mobility and stability. Insert and Glide come as a one piece to facilitate the application. The Glides are designed with a tube end cap for a clean finish and have a ball and socket joint to create a tilt action. The range offers a choice of base to suit various applications.

  • Material: Steel, Nylon;Steel
  • Colour: Natural


Series Code :SR6453, SR6450, SR6427, SR6426, SR6452

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
13 results
Product SKUs information
Item Code Price range Availability Base Material d1 h1 Metal Prongs D H Compatible Tube Gauge View
£ 0.7524 - £ 0.7836 Request the lead time here
Steel
24.0 mm
10.0 mm
19.0 mm
16.0 mm
1.2
£ 1.0263 - £ 1.0696 Request the lead time here
29.0 mm
No
28.5 mm
16-18
£ 0.7998 - £ 0.8337 Request the lead time here
Steel
24.0 mm
10.0 mm
22.0 mm
16.0 mm
1.2
£ 1.0141 - £ 1.0561 Request the lead time here
PA
31.0 mm
9.0 mm
Yes
28.5 mm
15.8 mm
1.2
£ 0.5775 - £ 0.6019 Request the lead time here
PA
23.4 mm
13.5 mm
Yes
25.0 mm
10.0 mm
1.2
£ 1.0141 - £ 1.0561 Request the lead time here
Steel
31.0 mm
8.7 mm
Yes
22.0 mm
15.8 mm
1.2
£ 0.9571 - £ 0.9978 Request the lead time here
Yes
19
£ 1.1632 - £ 1.212 Request the lead time here
Yes
£ 0.9354 - £ 0.9747 Request the lead time here
Steel
31.0 mm
8.7 mm
Yes
19.0 mm
15.8 mm
1.2
£ 1.1632 - £ 1.212 Request the lead time here
Yes
2.0
551630 £ 0.9571 - £ 0.9978 Request the lead time here
Yes
19
551601 £ 0.5775 - £ 0.6019 Request the lead time here
PA
23.4 mm
13.5 mm
Yes
25.0 mm
10.0 mm
1.2
£ 1.01 - £ 1.052 Request the lead time here
Yes
22
Spring Insert Glide 19.0 mm 1.2 mm Steel

551563

Price Range
£ 0.7836 - £ 0.7524

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • d1
    24.0 mm
  • H
    16.0 mm
  • h1
    10.0 mm
  • Compatible Tube Gauge
    1.2
Round Glide 28.5 mm Natural Steel

551578

Price Range
£ 1.0696 - £ 1.0263

Stock Levels
Request the lead time here
Attributes
  • D
    28.5 mm
  • d1
    29.0 mm
  • Compatible Tube Gauge
    16-18
  • Material
    Steel
  • Colour
    Natural
Push-In Glide 22.0 mm 1.2 mm Natural Steel

551564

Price Range
£ 0.8337 - £ 0.7998

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • d1
    24.0 mm
  • H
    16.0 mm
  • h1
    10.0 mm
  • Compatible Tube Gauge
    1.2
Push-In Glide 31.0 mm 1.2 mm Natural Steel

551618

Price Range
£ 1.0561 - £ 1.0141

Stock Levels
Request the lead time here
Attributes
  • D
    28.5 mm
  • d1
    31.0 mm
  • H
    15.8 mm
  • h1
    9.0 mm
  • Compatible Tube Gauge
    1.2
Push-In Glide 23.4 mm 1.2 mm Black Steel

551603

Price Range
£ 0.6019 - £ 0.5775

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • d1
    23.4 mm
  • H
    10.0 mm
  • h1
    13.5 mm
  • Compatible Tube Gauge
    1.2
Push-In Glide 31.0 mm 1.2 mm Natural Steel

551621

Price Range
£ 1.0561 - £ 1.0141

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • d1
    31.0 mm
  • H
    15.8 mm
  • h1
    8.7 mm
  • Compatible Tube Gauge
    1.2
Round Glide - Standard Round 31.0 mm 19.0 mm Natural Steel

551625

Price Range
£ 0.9978 - £ 0.9571

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    19
  • Material
    Nylon;Steel
  • Metal Prongs
    Yes
  • Commodity Code
    7326909890
Round Glide - Standard Round 31.0 mm 28.5 mm Natural Steel

551633

Price Range
£ 1.212 - £ 1.1632

Stock Levels
Request the lead time here
Attributes
  • Material
    Steel
  • Metal Prongs
    Yes
  • Commodity Code
    7326909890
Push-In Glide 31.0 mm 1.2 mm Natural Steel

551620

Price Range
£ 0.9747 - £ 0.9354

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • d1
    31.0 mm
  • H
    15.8 mm
  • h1
    8.7 mm
  • Compatible Tube Gauge
    1.2
Round Glide - Standard Round 31.0 mm 28.5 mm Natural Steel

551628

Price Range
£ 1.212 - £ 1.1632

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    2.0
  • Material
    Nylon;Steel
  • Metal Prongs
    Yes
  • Commodity Code
    7326909890
Round Glide - Standard Round 31.0 mm 19.0 mm Natural Steel

551630

Price Range
£ 0.9978 - £ 0.9571

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    19
  • Material
    Steel
  • Metal Prongs
    Yes
  • Commodity Code
    7326909890
Push-In Glide 23.4 mm 1.2 mm White Steel

551601

Price Range
£ 0.6019 - £ 0.5775

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • d1
    23.4 mm
  • H
    10.0 mm
  • h1
    13.5 mm
  • Compatible Tube Gauge
    1.2
Round Glide - Standard Round 31.0 mm 22.0 mm Natural Steel

551631

Price Range
£ 1.052 - £ 1.01

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    22
  • Material
    Steel
  • Metal Prongs
    Yes
  • Commodity Code
    7326909890