Concave Push Pull Knobs feature a straight stem and an enlarged head to provide good finger clearance and excellent grasp for png or lifting. The concave top is more comfortable in applications that use a thumb push operation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Knob Diameter | Thread Size | Thread Length | Overall Height | View |
---|---|---|---|---|---|---|---|
£ 0.9435 - £ 1.9814 | Request the lead time here |
|
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
£ 1.1339 - £ 1.8421 | Request the lead time here |
|
M6
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
£ 1.1964 - £ 1.2871 | Request the lead time here |
|
M6
|
|
0.984 in
25.0 mm
|
||
£ 1.384 - £ 1.384 | Request the lead time here |
|
M8
|
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
466359 | £ 0.8824 - £ 1.0135 | Request the lead time here |
|
M5
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
|
£ 1.4452 - £ 1.6571 | 1241 In stock |
|
M8
|
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.