Quantity | Unit price |
---|---|
50 - 499 | £ 0.8095 |
500 - 4999 | £ 0.3856 |
5000 + | £ 0.3396 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Price per piece incl VAT | 0.9383 GBP |
---|---|
Thread Size | M5 |
Finish | No Finish |
Insert Material | Aluminium |
Insert Type | Through Hole |
Knob Colour | Black |
Knob Material | Acetal |
Stud Material | Not Applicable |
Commodity Code | 3926300090 |
Colour | Black |
Thread Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.