Quantity | Unit price |
---|---|
1 + | £ 33.7587 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 153.0 mm |
---|---|
Overall Length | 6.024 in |
Holding Force | 400.0 kg |
Holding Force | 881.8 lbs |
Mount Type | Flanged Base |
Handle Movement Action | Push Pull |
Commodity Code | 7318190090 |
Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.