Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 168.5 mm |
---|---|
Overall Length | 6.634 in |
Holding Force | 900.0 kg |
Holding Force | 1984.2 lbs |
Mount Type | Flanged Base |
Handle Movement Action | Pull |
Locking Mechanism | Locking |
Base Material | 304 Stainless Steel |
Handle Colour | Red |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.