10390139
493789
| Quantity | Unit price |
|---|---|
| 1 - 69 | £ 28.5895 |
| 70 + | £ 28.0225 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 63.8 mm |
|---|---|
| Overall Length | 2.512 in |
| Holding Force | 200.0 lbf |
| Holding Force | 889.6 N |
| Mount Type | Through Hole |
| Handle Movement Action | Push Pull |
| Base Material | Stainless Steel |
| Handle Movement | 185 |
| Handle Colour | Red |
| Commodity Code | 8205700000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue