Menu Search

Push Pull Toggle Clamp

In stock

Base Type Manual Push-Pull Clamps hold materials in place using a plunger mechanism to produce positive straight-line action. The low profile uses side or end clamping for use in applications with a height restriction.

Series Code :SR5448

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Handle Movement Action Overall Length Material Mount Type Holding Force View
493788 £ 12.0481 - £ 12.2982 42 In stock
Push Pull
68.0 mm
Stainless Steel;PVC
Flanged
45.0 kg
£ 45.5245 - £ 46.4555 3 In stock
Push Pull
153.0 mm
Stainless Steel;PVC
Flanged
318.0 kg
£ 51.8473 - £ 51.8473 Request the lead time here
Push Pull
Stainless Steel;PVC
Through Hole
175.0 kg
£ 20.2887 - £ 20.6916 1 In stock
Push Pull
139.8 mm
Stainless Steel;PVC
Flanged
136.0 kg
£ 25.0273 - £ 25.5415 34 In stock
Push Pull
67.6 mm
Stainless Steel;PVC
Flanged
45.0 kg
£ 20.5492 - £ 20.5492 Request the lead time here
Push Pull
122.0 mm
Steel
Flanged Base
300.0 kg
£ 33.2712 - £ 33.2712 Request the lead time here
Push Pull
180.0 mm
Steel
Flanged Base
800.0 kg
£ 73.7833 - £ 73.7833 Request the lead time here
Push Pull
179.0 mm
Steel
Flanged Base
800.0 kg
£ 20.236 - £ 20.236 Request the lead time here
Pull
112.0 mm
Steel
Flanged Base
500.0 kg
£ 68.1568 - £ 68.1568 Request the lead time here
Pull
212.0 mm
Steel
Flanged Base
1800.0 kg
£ 50.5102 - £ 50.5102 Request the lead time here
Push Pull
168.5 mm
Steel
Flanged Base
900.0 kg
£ 16.3199 - £ 16.3199 Request the lead time here
Pull
85.0 mm
Steel
Flanged Base
100.0 kg
£ 35.4131 - £ 35.4131 Request the lead time here
Pull
168.5 mm
Steel
Flanged Base
900.0 kg
£ 34.0704 - £ 34.0704 Request the lead time here
Pull
150.0 mm
Stainless Steel
Flanged Base
350.0 kg
£ 75.7174 - £ 75.7174 Request the lead time here
Pull
168.5 mm
Stainless Steel
Flanged Base
900.0 kg
£ 25.5188 - £ 25.5188 Request the lead time here
Push Pull
111.0 mm
Steel
Flanged Base
200.0 kg
£ 38.53 - £ 38.53 Request the lead time here
Push Pull
153.0 mm
Steel
Flanged Base
600.0 kg
£ 27.4731 - £ 28.0289 56 In stock
Push Pull
63.8 mm
Stainless Steel;PVC
Through Hole
95.0 kg
493793 £ 54.0707 - £ 54.0707 1 In stock
Push Pull
167.5 mm
Stainless Steel;PVC
Through Hole
375.0 kg
£ 17.5587 - £ 17.5587 Request the lead time here
Push Pull
139.0 mm
Steel
Flanged Base
150.0 kg
  • of 2
Manual Push Pull Clamp 45.0 kg Flanged

493788

Price Range
£ 12.2982 - £ 12.0481

Stock Levels
42 In stock
Attributes
  • Overall Length
    68.0 mm
  • Holding Force
    45.0 kg
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Commodity Code
    8205700000
Manual Push Pull Clamp 318.0 kg Flanged

493792

Price Range
£ 46.4555 - £ 45.5245

Stock Levels
3 In stock
Attributes
  • Overall Length
    153.0 mm
  • Holding Force
    318.0 kg
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Commodity Code
    8205700000
Manual Push Pull Clamp 175.0 kg Through Hole

493811

Price Range
£ 51.8473 - £ 51.8473

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    175.0 kg
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Commodity Code
    7326909890
  • Full Material
    Stainless Steel;Polyvinyl Chloride
Manual Push Pull Clamp 136.0 kg Flanged

493790

Price Range
£ 20.6916 - £ 20.2887

Stock Levels
1 In stock
Attributes
  • Overall Length
    139.8 mm
  • Holding Force
    136.0 kg
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Commodity Code
    7326909890
Manual Push Pull Clamp 45.0 kg Flanged

493809

Price Range
£ 25.5415 - £ 25.0273

Stock Levels
34 In stock
Attributes
  • Overall Length
    67.6 mm
  • Holding Force
    45.0 kg
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Commodity Code
    7326909890
Toggle Clamp 180 ° 2.90 kN Steel

10349823

Price Range
£ 20.5492 - £ 20.5492

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    122.0 mm
  • Holding Force
    300.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Commodity Code
    8205700000
Toggle Clamp 182 ° 7.80 kN Steel

10349861

Price Range
£ 33.2712 - £ 33.2712

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    180.0 mm
  • Holding Force
    800.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Commodity Code
    7326909890
Toggle Clamp 179 ° 7.80 kN Steel

10349984

Price Range
£ 73.7833 - £ 73.7833

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    179.0 mm
  • Holding Force
    800.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Commodity Code
    7326909890
Toggle Clamp U-Bar 54.0 mm 4.90 kN Steel

10349915

Price Range
£ 20.236 - £ 20.236

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    112.0 mm
  • Holding Force
    500.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Pull
  • Commodity Code
    7326909890
Toggle Clamp U-Bar 55.0 mm 17.60 kN Steel

10350027

Price Range
£ 68.1568 - £ 68.1568

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    212.0 mm
  • Holding Force
    1800.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Pull
  • Commodity Code
    7326909890
Toggle Clamp U-Bar 70.0 mm 8.80 kN 304 Stainless Steel

10350065

Price Range
£ 50.5102 - £ 50.5102

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    168.5 mm
  • Holding Force
    900.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Commodity Code
    7326909890
Toggle Clamp U-Bar 39.0 mm 1.00 kN Steel

10349908

Price Range
£ 16.3199 - £ 16.3199

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    85.0 mm
  • Holding Force
    100.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Pull
  • Commodity Code
    7326909890
Toggle Clamp U-Bar 62.0 mm 8.80 kN Steel

10350010

Price Range
£ 35.4131 - £ 35.4131

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    168.5 mm
  • Holding Force
    900.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Pull
  • Commodity Code
    7326909890
Toggle Clamp U-Bar 44.0 mm 3.40 kN 304 Stainless Steel

10350058

Price Range
£ 34.0704 - £ 34.0704

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Holding Force
    350.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Pull
  • Commodity Code
    7326909890
Toggle Clamp U-Bar 62.0 mm 8.80 kN 304 Stainless Steel

10350096

Price Range
£ 75.7174 - £ 75.7174

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    168.5 mm
  • Holding Force
    900.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Pull
  • Commodity Code
    7326909890
Toggle Clamp 174 ° 2.00 kN Steel

10349854

Price Range
£ 25.5188 - £ 25.5188

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Holding Force
    200.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Commodity Code
    8205700000
Toggle Clamp 180 ° 5.90 kN Steel

10349977

Price Range
£ 38.53 - £ 38.53

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    153.0 mm
  • Holding Force
    600.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Commodity Code
    7326909890
Manual Push Pull Clamp 95.0 kg Through Hole

493789

Price Range
£ 28.0289 - £ 27.4731

Stock Levels
56 In stock
Attributes
  • Overall Length
    63.8 mm
  • Holding Force
    95.0 kg
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Commodity Code
    8205700000
Manual Push Pull Clamp 375.0 kg Through Hole

493793

Price Range
£ 54.0707 - £ 54.0707

Stock Levels
1 In stock
Attributes
  • Overall Length
    167.5 mm
  • Holding Force
    375.0 kg
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Commodity Code
    7326909890
Toggle Clamp 183 ° 1.50 kN Steel

10349847

Price Range
£ 17.5587 - £ 17.5587

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.0 mm
  • Holding Force
    150.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Commodity Code
    7318190090