Quantity | Unit price |
---|---|
1 - 4 | £ 125.6012 |
5 - 9 | £ 123.0958 |
10 - 14 | £ 120.5766 |
15 - 19 | £ 118.0712 |
20 + | £ 115.552 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 12.5 mm |
---|---|
Overall Height | 0.492 in |
Strap Width | 9.0 mm |
Strap Width | 0.354 in |
Colour | White |
Full Material | Polyvinyl Chloride |
Style | Edge Protector |
Type | 3 |
Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.