Quantity | Unit price |
---|---|
1 - 4 | £ 258.801 |
5 + | £ 253.6258 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 21.5 mm |
---|---|
Overall Height | 0.846 in |
Strap Width | 9.7 mm |
Strap Width | 0.382 in |
Colour | White |
Full Material | Polyvinyl Chloride |
Style | Edge Protector |
Type | 8 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.