These Quadro Carriages are closed, with self-aligning linear ball bearings, two integrated seals, and a lubrication hole. They achieve accurate and efficient linear motion in heavy-load applications.
It features four linear ball bushings internally, which improves stability and load-bearing capability. It distributes the load uniformly throughout the carriage, minimising deflection and maximising stiffness, lowering the danger of vibration and providing dependable performance even in high-speed applications.
It can withstand temperatures ranging from 20C to +80C. However, by replacing the ball retainers, end plates, and seals it can tolerate temperatures of up to +120C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
Material: Aluminium Series Code: SRL1759, SRL1758
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 for h7 | h2 | d1 tol H6 | w1 | h1 | l1 | Carriage Style | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 155.754 - £ 222.5006 | Request the lead time here |
25.0
|
28.0
|
40.0
|
160.0
|
56.0
|
160.0
|
Closed type bearings
|
||
| £ 80.1516 - £ 114.5086 | Request the lead time here |
12.0
|
16.0
|
22.0
|
85.0
|
32.0
|
85.0
|
Closed type bearings
|
||
| £ 392.7612 - £ 561.0933 | Request the lead time here |
40.0
|
40.0
|
62.0
|
230.0
|
80.0
|
230.0
|
Closed type bearings
|
||
| £ 205.9482 - £ 294.2045 | Request the lead time here |
30.0
|
32.0
|
47.0
|
18.0
|
64.0
|
180.0
|
Closed type bearings
|
||
| £ 157.1208 - £ 224.461 | Request the lead time here |
20.0
|
23.0
|
32.0
|
130.0
|
46.0
|
130.0
|
Closed type bearings
|
||
| £ 85.7208 - £ 122.4577 | Request the lead time here |
12.0
|
18.0
|
22.0
|
85.0
|
30.0
|
85.0
|
Open type bearings
|
||
| £ 425.085 - £ 607.2694 | Request the lead time here |
40.0
|
45.0
|
62.0
|
230.0
|
77.0
|
230.0
|
Open type bearings
|
||
| £ 186.6294 - £ 266.6195 | Request the lead time here |
25.0
|
30.0
|
40.0
|
160.0
|
51.0
|
160.0
|
Open type bearings
|
||
| £ 241.9644 - £ 345.6693 | Request the lead time here |
30.0
|
35.0
|
47.0
|
180.0
|
60.0
|
180.0
|
Open type bearings
|
||
| £ 87.618 - £ 125.1613 | Request the lead time here |
16.0
|
18.0
|
26.0
|
100.0
|
36.0
|
100.0
|
Closed type bearings
|
||
| £ 106.7532 - £ 152.4986 | Request the lead time here |
16.0
|
22.0
|
26.0
|
100.0
|
35.0
|
100.0
|
Open type bearings
|
||
| £ 132.957 - £ 189.9393 | Request the lead time here |
20.0
|
25.0
|
32.0
|
130.0
|
42.0
|
130.0
|
Open type bearings
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue