Quantity | Unit price |
---|---|
1000 + | £ 0.182 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 14.0 mm |
---|---|
Head Diameter | 0.551 in |
Panel Thickness Range | 2.5 - 5.0 mm |
Panel Thickness Range | 0.098 - 0.197 in |
Head Height | 3.7 mm |
Head Height | 0.146 in |
Rivet Type | Quarter Turn Fastener |
Drive Type | Cross Recess Drive |
Hole Shape | Round |
Rivet Fitting Style | Quarter Turn |
Full Material | Polyoxymethylene |
Colour | Black |
Material Flammability Standard | UL94 HB |
Style | Style 7 |
Pre-Assembled Rivet | No |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.