10303214
551655
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.1771 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.63 in |
|---|---|
| Head Diameter | 16.0 mm |
| Panel Thickness Range | 4.5 - 6.0 mm |
| Panel Thickness Range | 0.177 - 0.236 in |
| Removable Panel Hole Diameter Range | 2.0 - 4.0 mm | 0.079 - 0.157 in |
| Head Height | 2.3 mm |
| Head Height | 0.091 in |
| Rivet Type | Quarter Turn Fastener |
| Drive Type | Cross Recess Drive |
| Hole Shape | Round |
| Rivet Fitting Style | Quarter Turn |
| Full Material | Polyoxymethylene |
| Colour | Black |
| Material Flammability Standard | UL94 HB |
| Style | 3 |
| Pre-Assembled Rivet | N |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue