Quantity | Unit price |
---|---|
100 - 999 | £ 0.8522 |
1000 - 4999 | £ 0.4025 |
5000 + | £ 0.3943 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 16.0 mm |
---|---|
Anchor Length | 0.63 in |
Head Diameter | 19.5 mm |
Head Diameter | 0.768 in |
Panel Thickness Range | 1.4 - 1.8 mm |
Panel Thickness Range | 0.055 - 0.071 in |
Compatible Hole Diameter Range | 10.0 mm |
Compatible Hole Diameter Range | 0.394 in |
Fixed Panel Hole Diameter Range | 10.0 mm | 0.394 in |
Slot Size | 2.0 mm |
Slot Size | 2.0 mm |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Rivet Type | Quarter Turn Latch |
Drive Type | Slotted Drive |
Hole Shape | Round |
Rivet Fitting Style | Quarter Turn |
Full Material | Polyoxymethylene |
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Style | Style 2 |
Pre-Assembled Rivet | Yes |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue