Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1459 |
5000 - 9999 | £ 0.1417 |
10000 + | £ 0.1389 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Rivet Type | Quarter Turn Fastener |
---|---|
Drive Type | Slotted Drive |
Hole Shape | Rectangular |
Rivet Fitting Style | Quarter Turn |
Full Material | Acetal |
Colour | White |
Material Flammability Standard | UL94 HB |
Style | Style 1 |
Pre-Assembled Rivet | Yes |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.