10022672
QTPF-2BK
| Quantity | Unit price |
|---|---|
| 100 + | £ 3.1892 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.626 in |
|---|---|
| Head Diameter | 15.9 mm |
| Panel Thickness Range | 0.157 - 0.244 in |
| Panel Thickness Range | 4.0 - 6.2 mm |
| Removable Panel Hole Diameter Range | 1.8 - 3.1 mm | 0.071 - 0.122 in |
| Head Height | 0.197 in |
| Head Height | 5.0 mm |
| Rivet Type | Quarter Turn Fastener |
| Drive Type | Slotted Drive |
| Hole Shape | Rectangular |
| Rivet Fitting Style | Quarter Turn |
| Full Material | Acetal |
| Colour | Black |
| Material Flammability Standard | UL94 HB |
| Pre-Assembled Rivet | Y |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue