Menu Search

Quarter Turn Fasteners

In stock

Quarter Turn Panel Fasteners, commonly known as Quarter-turn Studs or Rivets, engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. Quarter-turn Fasteners & assembly parts offer a solution that is quick, but secure in its assembly. Plastic Quarter Turn Rivets are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove Plastic Quarter Turn Fasteners: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

Our Quarter Turn Fastener range is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.

  • Crossed and Slotted Drive Types
  • Suitable for a wide range of panel depths and mounting hole sizes
  • Quick-release and fast assembly
  • Locks and unlocks with an easy quarter turn rotation
  • Materials: Acetal, Acetal Co-polymer, POM, Nylon and PA
  • UL94 HB and UL94 V2 flame rated options available
  • Colours: Black, Natural and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
23 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Height Head Diameter Style Pre-Assembled Rivet Panel Thickness Range Drive Type View
£ 0.2848 - £ 0.2848 6400 In stock
3.2 mm
15.0 mm
Style 9
Yes
1.4 - 4.5 mm
Cross Recess Drive
£ 0.4002 - £ 0.865 15895 In stock
6.0 mm
19.5 mm
Style 2
Yes
1.4 - 1.8 mm
Slotted Drive
£ 0.2904 - £ 0.2904 11691 In stock
Style 7
No
Cross Recess Drive
551657 £ 0.1931 - £ 0.1931 11977 In stock
Style 4
No
Cross Recess Drive
495237 £ 0.1764 - £ 0.1764 2150 In stock
Style 6
No
Cross Recess Drive
£ 0.1973 - £ 0.2015 9988 In stock
Style 6
No
Cross Recess Drive
£ 0.2334 - £ 0.2431 7898 In stock
Style 7
No
Cross Recess Drive
551656 £ 0.1931 - £ 0.1931 8795 In stock
Style 8
No
Cross Recess Drive
£ 0.1598 - £ 0.1639 25755 In stock
Style 6
No
Cross Recess Drive
£ 0.2181 - £ 0.2223 7993 In stock
Style 6
No
Cross Recess Drive
£ 0.182 - £ 0.182 6920 In stock
Style 7
No
Cross Recess Drive
£ 0.1667 - £ 0.1667 Request the lead time here
Style 6
No
Cross Recess Drive
495239 £ 0.2084 - £ 0.2126 Request the lead time here
Style 6
No
Cross Recess Drive
£ 0.2334 - £ 0.2431 9979 In stock
Style 4
No
Cross Recess Drive
£ 0.1737 - £ 0.1737 23972 In stock
Style 8
No
Cross Recess Drive
495235 £ 0.1639 - £ 0.1639 59965 In stock
Style 6
No
Cross Recess Drive
£ 0.2223 - £ 0.2265 8911 In stock
Style 6
No
Cross Recess Drive
£ 3.1266 - £ 3.1266 13408 In stock
Style 5
Yes
Slotted Drive
QTPF-1BK £ 3.0988 - £ 3.0988 16267 In stock
Style 5
Yes
Slotted Drive
£ 0.7378 - £ 0.7378 2076 In stock
Style 3
Yes
Slotted Drive
  • of 2
Quarter Turn Lock 1.4 mm 5.0 mm PA Black

551666

Price Range
£ 0.2848 - £ 0.2848

Stock Levels
6400 In stock
Attributes
  • Anchor Length
    11.0 mm
  • Head Diameter
    15.0 mm
  • Panel Thickness Range
    1.4 - 4.5 mm
  • Compatible Hole Diameter Range
    9.0 - 10.0 mm
  • Fixed Panel Hole Diameter Range
    9.5 mm | 0.374 in
Quarter Turn Lock 1.4 mm 1.8 mm POM Black

551667

Price Range
£ 0.865 - £ 0.4002

Stock Levels
15895 In stock
Attributes
  • Anchor Length
    16.0 mm
  • Head Diameter
    19.5 mm
  • Panel Thickness Range
    1.4 - 1.8 mm
  • Compatible Hole Diameter Range
    10.0 mm
  • Fixed Panel Hole Diameter Range
    10.0 mm | 0.394 in
Quarter Turn Panel Fastener 6.0 mm 8.2 mm (PT) Black

551653

Price Range
£ 0.2904 - £ 0.2904

Stock Levels
11691 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

551657

Price Range
£ 0.1931 - £ 0.1931

Stock Levels
11977 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 2.5 mm 5.0 mm (PT) Black

495237

Price Range
£ 0.1764 - £ 0.1764

Stock Levels
2150 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 4.5 mm 6.5 mm (PT) Black

495242

Price Range
£ 0.2015 - £ 0.1973

Stock Levels
9988 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 4.0 mm 7.5 mm (PT) Black

551652

Price Range
£ 0.2431 - £ 0.2334

Stock Levels
7898 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 3.5 mm 6.0 mm (PT) Black

551656

Price Range
£ 0.1931 - £ 0.1931

Stock Levels
8795 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

495236

Price Range
£ 0.1639 - £ 0.1598

Stock Levels
25755 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 6.0 mm 8.2 mm (PT) Black

495241

Price Range
£ 0.2223 - £ 0.2181

Stock Levels
7993 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

551654

Price Range
£ 0.182 - £ 0.182

Stock Levels
6920 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 3.0 mm 5.0 mm (PT) Black

495234

Price Range
£ 0.1667 - £ 0.1667

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 3.5 mm 6.0 mm (PT) Black

495239

Price Range
£ 0.2126 - £ 0.2084

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 4.5 mm 7.0 mm (PT) Black

551651

Price Range
£ 0.2431 - £ 0.2334

Stock Levels
9979 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

551655

Price Range
£ 0.1737 - £ 0.1737

Stock Levels
23972 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 4.5 mm 6.0 mm (PT) Black

495235

Price Range
£ 0.1639 - £ 0.1639

Stock Levels
59965 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 4.0 mm 7.5 mm (PT) Black

495240

Price Range
£ 0.2265 - £ 0.2223

Stock Levels
8911 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Cross Recess Drive
  • Hole Shape
    Round
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Polyoxymethylene
Quarter Turn Panel Fastener 2.0 mm 5.0 mm (PT) Black

QTPF-2BK

Price Range
£ 3.1266 - £ 3.1266

Stock Levels
13408 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive
  • Hole Shape
    Rectangular
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Acetal
Quarter Turn Panel Fastener 2.0 mm 5.0 mm (PT) Black

QTPF-1BK

Price Range
£ 3.0988 - £ 3.0988

Stock Levels
16267 In stock
Attributes
  • Rivet Type
    Quarter Turn Fastener
  • Drive Type
    Slotted Drive
  • Hole Shape
    Rectangular
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Acetal
Quarter Turn Panel Fastener 1.6 mm 5.0 mm (PT) Black

495245

Price Range
£ 0.7378 - £ 0.7378

Stock Levels
2076 In stock
Attributes
  • Rivet Type
    Quarter Turn Latch
  • Drive Type
    Slotted Drive
  • Hole Shape
    Rectangular
  • Rivet Fitting Style
    Quarter Turn
  • Full Material
    Nylon 6/6