Quantity | Unit price |
---|---|
1 - 24 | £ 41.2013 |
25 - 249 | £ 6.1367 |
250 + | £ 5.5279 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Length | 11.5 mm |
---|---|
Grip Length | 0.453 in |
Mounting Hole Width | 22.2 mm |
Mounting Hole Width | 0.874 in |
Mounting Hole Length | 31.5 mm |
Mounting Hole Length | 1.24 in |
Cam Length | 62.0 mm |
Cam Length | 2.441 in |
Handle Length | 111.0 mm |
Handle Length | 4.37 in |
Latch Style | Cam Latch |
Keying | Keyed Different |
Key Type | Keyed Different |
Handle Shape | L-Shape |
Mount Type | Screw Mount |
Mounting Orientation | Right Handed |
Finish | Chrome Plated |
Material | Die Cast Zinc Alloy |
Commodity Code | 8301409000 |
Includes | Two keys supplied with each latch |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.