Quantity | Unit price |
---|---|
1 - 24 | £ 37.0052 |
25 + | £ 20.5365 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Range | 26.5 mm |
---|---|
Grip Range | 1.043 in |
Grip Length | 26.5 mm |
Grip Length | 1.043 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Handle Length | 111.0 mm |
Handle Length | 4.37 in |
Latch Style | Cam Latches |
Locking Type | Keyed Alike |
Keying | Keyed Different |
Key Type | Keyed Different |
Handle Shape | L-Shape |
Mount Type | Screw Mount |
Mounting Orientation | Universal |
Colour | Black |
Finish | Black Polyamide |
Material | Die Cast Zinc Alloy |
Commodity Code | 8301409000 |
Includes | Nothing Included |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.