L Shaped Latch Handles available Keyed Alike and Keyed Different. Latch Handles are suitable for Cam Latch; they are a handle to turn a latch. They can be used in applications such as electric panels, and machinery covers. Our latching handle ranges is made from Die Cast Zinc Alloy, with over-moulded Black Polyamide (PA) or a Chrome Finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Cam Length | Colour | Latch Style | Mounting Orientation | Material | Grip Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 4.5767 - £ 8.35 | 3 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.728 in
18.5 mm
|
||
£ 4.9988 - £ 8.35 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
1.122 in
28.5 mm
|
||
111200560E | £ 4.722 - £ 8.35 | 24 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.335 in
8.5 mm
|
|
£ 4.5767 - £ 8.35 | 44 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.571 in
14.5 mm
|
||
£ 4.6109 - £ 8.35 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.965 in
24.5 mm
|
||
£ 5.3073 - £ 9.6903 | 63 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.571 in
14.5 mm
|
||
£ 8.2217 - £ 8.2217 | 50 In stock |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Black
|
Quarter-Turn Cam Latch
|
Universal
|
Zamak
|
0.728 in
18.5 mm
|
||
£ 51.6387 - £ 51.6387 | Request the lead time here |
4.803 in
122.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Quarter-Turn Cam Latch
|
Universal
|
Stainless Steel
|
0.728 in
18.5 mm
|
||
£ 5.5279 - £ 41.2013 | 48 In stock |
4.37 in
111.0 mm
|
2.441 in
62.0 mm
|
|
Cam Latch
|
Right Handed
|
Die Cast Zinc Alloy
|
0.453 in
11.5 mm
|
||
£ 20.5365 - £ 37.0052 | 23 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.728 in
18.5 mm
|
||
£ 5.3041 - £ 9.6903 | 43 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.335 in
8.5 mm
|
||
£ 20.5365 - £ 37.0052 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.728 in
18.5 mm
|
||
£ 5.2364 - £ 9.6903 | 11 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
1.122 in
28.5 mm
|
||
£ 20.5365 - £ 37.0052 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
1.043 in
26.5 mm
|
||
£ 20.5365 - £ 37.0052 | 25 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.965 in
24.5 mm
|
||
£ 5.3073 - £ 9.6903 | 50 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.728 in
18.5 mm
|
||
£ 4.2031 - £ 9.6903 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
1.122 in
28.5 mm
|
||
£ 6.9249 - £ 6.9249 | 2 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Black
|
Cam Latch
|
Universal
|
Zamak
|
0.965 in
24.5 mm
|
||
£ 18.9209 - £ 34.1089 | 19 In stock |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latch
|
Universal
|
Die Cast Zinc Alloy
|
0.965 in
24.5 mm
|
||
£ 20.5365 - £ 37.0052 | Request the lead time here |
4.37 in
111.0 mm
|
1.772 in
45.0 mm
|
Chrome
|
Cam Latches
|
Universal
|
Die Cast Zinc Alloy
|
0.571 in
14.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.