Menu Search

Quarter Turn T Handle 14.5 mm Zamak

L Handle Turn Cam Latch is used to secure doors, cabinets, and other types of enclosures. It is designed without a cylinder, making it impossible to lock with a key, instead relying on the handle turn mechanism to secure. Grey and made from Zamak material.
Item code:

111110038E

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 6.9249
Standard pack: 1

Order in multiple of 1

Total price:

£ 6.92

1 x £ 6.9249

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Latch Material Zamak
Colour Grey
Latch Style Cam Latch
Locking Type No Cylinder
Mounting Orientation Universal
Handle Length 111.0 mm
Cam Length 45.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us