Menu Search

Quarter Turn Latch Wing Knob 26.5 mm Steel

Item code:

16236M

4591 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 4.9287
50 + £ 1.9495
Standard pack: 50

Order in multiple of 200

Total price:

£ 24.64

5 x £ 4.9287

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cam Length 45.0 mm
Head Height 19.0 mm
Grip Range 26.5 mm
Cam Material Steel
Finish Chrome Plated
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us