Menu Search

Quarter Turn Latch Wing Knob 14.5 mm Steel

Item code:

16238M

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 49 £ 2.4984
50 + £ 1.7846
Standard pack: 50

Order in multiple of 25

Total price:

£ 62.46

25 x £ 2.4984

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cam Length 45.0 mm
Head Height 19.0 mm
Grip Range 14.5 mm
Cam Material Steel
Finish Chrome Plated
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us