Quantity | Unit price |
---|---|
1 - 49 | £ 10.9637 |
50 + | £ 7.8312 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Range | 24.5 mm |
---|---|
Grip Range | 0.965 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Cam Material | Steel |
Finish | Chrome Plated |
Colour | Natural |
Key Type | No Key |
Commodity Code | 8301409000 |
Latch Style | Quarter-Turn Latch |
Handle Type | Left Hand Handle |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.