Menu Search

Quarter Turn Latch Wing Knob 28.5 mm 316 Stainless Steel

Item code:

2654047002E

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 48.5318
50 + £ 34.6656
Standard pack: 50

Order any quantity

Total price:

£ 48.53

1 x £ 48.5318

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Range 28.5 mm
Mounting Hole Length 22.2 mm
Mounting Hole Width 20.2 mm
Cam Material Stainless Steel
Key Type No Key
Commodity Code 8301409000
Latch Style Quarter-Turn Latch

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us