Quantity | Unit price |
---|---|
1 - 24 | £ 13.2884 |
25 + | £ 6.2672 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Length | 40.0 mm |
---|---|
Cam Length | 1.575 in |
Grip Range | 13.5 mm |
Grip Range | 0.531 in |
Cam Material | PA |
Colour | Black |
Key Type | Turn Latch Cranked Key |
Commodity Code | 8301300000 |
Latch Style | Cam Latch |
Handle Type | Wing Handle |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.