Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.
It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
Series Code :SR5522
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Cam Length | Finish | Body Material | View | |
---|---|---|---|---|---|---|---|
£ 7.5848 - £ 10.6187 | 285 In stock |
0.728 in
18.5 mm
|
1.575 in
40.0 mm
|
Powder Coated
|
Die Cast Zinc Alloy
|
||
£ 7.3931 - £ 10.3503 | Request the lead time here |
1.122 in
28.5 mm
|
1.772 in
45.0 mm
|
Powder Coated
|
Die Cast Zinc Alloy
|
||
£ 1.9495 - £ 4.9287 | 4591 In stock |
1.043 in
26.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
£ 11.254 - £ 21.0292 | 8 In stock |
1.122 in
28.5 mm
|
1.772 in
45.0 mm
|
|
|
||
£ 4.162 - £ 5.961 | 25 In stock |
0.728 in
18.5 mm
|
1.575 in
40.0 mm
|
No Finish
|
Polyamide
|
||
£ 7.5848 - £ 10.6187 | Request the lead time here |
1.043 in
26.5 mm
|
1.575 in
40.0 mm
|
Chrome Plated
|
Die Cast Zinc Alloy
|
||
0621234E | £ 7.5848 - £ 10.6187 | 219 In stock |
0.965 in
24.5 mm
|
1.575 in
40.0 mm
|
Powder Coated
|
Die Cast Zinc Alloy
|
|
£ 7.3931 - £ 10.3503 | Request the lead time here |
0.571 in
14.5 mm
|
1.181 in
30.0 mm
|
Powder Coated
|
Die Cast Zinc Alloy
|
||
0622092E | £ 4.162 - £ 5.961 | 967 In stock |
0.886 in
22.5 mm
|
1.575 in
40.0 mm
|
No Finish
|
Polyamide
|
|
£ 3.5227 - £ 4.9318 | 9 In stock |
0.965 in
24.5 mm
|
1.575 in
40.0 mm
|
No Finish
|
Polyamide
|
||
£ 11.254 - £ 21.0292 | 211 In stock |
0.335 in
8.5 mm
|
1.772 in
45.0 mm
|
|
|
||
065120030E | £ 11.6921 - £ 21.8457 | 1 In stock |
0.728 in
18.5 mm
|
1.772 in
45.0 mm
|
|
|
|
£ 13.2392 - £ 29.7798 | Request the lead time here |
1.043 in
26.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
065110060E | £ 11.6921 - £ 21.8457 | 45 In stock |
0.335 in
8.5 mm
|
1.772 in
45.0 mm
|
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.