Menu Search

Quarter Turn Lock 18.5 mm 8.0 mm Square Key Natural

Item code:

060112830E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 11.3696
50 + £ 6.0788
Standard pack: 1

Order in multiple of 1

Total price:

£ 11.37

1 x £ 11.3696

Add sample +

Specifications

Imperial
Metric
SKU attributes
Mounting Orientation Universal
Handle Type Driver Tool Operated Handle
Material Zinc Alloy
Finish Chrome Plated
Grip Range 18.5 mm
Includes No Includes
Mounting Hole Shape 22.2 x 20.2 mm
Latch Style Quarter-Turn Spring Loaded Latch
Key Type 8.0 mm Square Key
Commodity Code 8301409000

Product 060112830E replaces:

Quarter Turn Spring Latch 18.5 mm 8.0 mm Square Key
Item code: 468407

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us