Menu Search

Quarter Turn Lock 18.5 mm 5.0 mm Double Bit Key Black

Plastic Quarter Turn with Metal Lock Nut seals to IP65 standard. A lightweight alternative to IP65 Zinc Alloy Quarter Turn Latches with Spring.
Item code:

060201590E

159 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 8.273
50 - 499 £ 4.4085
500 + £ 4.3263
Standard pack: 1

Order in multiple of 1

Total price:

£ 8.27

1 x £ 8.273

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Material PA
Latch Material PA
Cam Material PA
Material PA
Grip Length 18.5 mm
Grip Range 18.5 mm
Mounting Hole Shape 22.2 x 20.2 mm
Latch Style Quarter-Turn Spring Loaded
Key Type 5.0 mm Double Bit Key
Commodity Code 3926909790

Product 060201590E replaces:

Key Latch - Material:Polyamide ; Maximum Grip:18.5 mm | 0.728 in ; Key Type - 5.0 mm Double Bit Key
Item code: 468453

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us