Quantity | Unit price |
---|---|
1 - 49 | £ 8.273 |
50 - 499 | £ 4.4085 |
500 + | £ 4.3263 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Housing Material | PA |
---|---|
Latch Material | PA |
Cam Material | PA |
Material | PA |
Grip Length | 18.5 mm |
Grip Length | 0.728 in |
Grip Range | 18.5 mm |
Grip Range | 0.728 in |
Mounting Hole Shape | 22.2 x 20.2 mm |
Latch Style | Quarter-Turn Spring Loaded |
Key Type | 5.0 mm Double Bit Key |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.