Quantity | Unit price |
---|---|
1 - 49 | £ 54.1675 |
50 + | £ 28.9838 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Orientation | Universal |
---|---|
Handle Type | Driver Tool Operated Handle |
Body Material | Stainless Steel |
Housing Material | Stainless Steel |
Latch Material | Stainless Steel |
Cam Material | Stainless Steel |
Material | Stainless Steel |
Finish | Raw |
Grip Length | 14.5 mm |
Grip Length | 0.571 in |
Grip Range | 14.5 mm |
Grip Range | 0.571 in |
Mounting Hole Shape | 22.2 x 20.2 mm |
Latch Style | Quarter-Turn Spring Loaded |
Key Type | 3.0 mm Double Bit Key |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.