Quantity | Unit price |
---|---|
100 + | £ 14.663 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Orientation | Right & Left handed |
---|---|
Handle Type | Driver Tool Operated Handle |
Material | Stainless Steel |
Finish | Raw |
Grip Range | 13.5 mm |
Grip Range | 0.531 in |
Includes | No Includes |
Mounting Hole Shape | 16.2 x 14.2 mm |
Latch Style | Quarter-Turn Spring Loaded Latch |
Key Type | 6.0 mm Square Key |
Special Features | Only the key with code 267-26 is used to unlock this lock |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.