Quantity | Unit price |
---|---|
1 - 99 | £ 3.8143 |
100 - 499 | £ 2.7245 |
500 + | £ 2.6697 |
Mounting Orientation | Right & Left handed |
---|---|
Handle Type | Driver Tool Operated Handle |
Material | Die Cast Zinc Alloy |
Finish | Black Powder Coated |
Grip Range | 30.0 mm |
Grip Range | 1.181 in |
Includes | No Includes |
Mounting Hole Shape | 19.0 x 16.5 mm |
Latch Style | Quarter-Turn Spring Loaded Latch |
Key Type | 3.0 mm Double Bit Key |
Special Features | Only the key with code 267-13 is used to unlock this lock |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.