Quantity | Unit price |
---|---|
1 - 24 | £ 13.2884 |
25 + | £ 6.2672 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Orientation | Universal |
---|---|
Handle Type | Wing Handle |
Latch Material | PA |
Cam Material | PA |
Material | PA |
Grip Range | 25.0 mm |
Grip Range | 0.984 in |
Includes | No Includes |
Latch Style | Cam Latch |
Key Type | Turn Latch Key |
Special Features | Easy Fixing (Quick Install) Latch |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.