Quantity | Unit price |
---|---|
50 + | £ 16.6345 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Orientation | Universal |
---|---|
Handle Type | Driver Tool Operated Handle |
Material | Stainless Steel |
Finish | Matt |
Grip Range | 18.0 mm |
Grip Range | 0.709 in |
Mounting Hole Shape | 20.6 mm |
Latch Style | Quarter-Turn Spring Loaded Latch |
Key Type | Railway Key |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.