Quantity | Unit price |
---|---|
1 - 49 | £ 5.666 |
50 - 249 | £ 4.0472 |
250 - 499 | £ 3.967 |
500 + | £ 3.8869 |
Handle Type | Driver Tool Operated Handle |
---|---|
Key Type | 8.0 mm Square Key |
Mounting Orientation | Universal |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Grip Range | 14.5 mm |
Grip Range | 0.571 in |
Latch Material | PA |
Cam Material | Steel |
Finish | Zinc Plated |
Commodity Code | 8301409000 |
Latch Style | Cam Latch |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.