Menu Search

Quarter Turn Lock 8.0 mm Square Key 24.5 mm PA

Item code:

7612012281291E

300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 2.8789
Standard pack: 1

Order in multiple of 1

Total price:

£ 2.88

1 x £ 2.8789

Specifications

Imperial
Metric
SKU attributes
Handle Type Keyed Handle
Key Type 8.0 mm Square Key
Grip Range 24.5 mm
Finish Matt
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us