Quantity | Unit price |
---|---|
1 + | £ 2.3861 |
Cam Material | Steel |
---|---|
Latch Material | PA |
Handle Style | No Handle |
Style | Straight Cam |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Grip Range | 18.5 - 60.0 mm |
Grip Range | 0.728 - 2.362 in |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.