Quantity | Unit price |
---|---|
1 + | £ 3.3457 |
Handle Material | PA |
---|---|
Cam Material | Steel |
Latch Material | Zinc Alloy |
Handle Style | Star Handle |
Style | Deep Cam |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Grip Range | 28.5 - 70.0 mm |
Grip Range | 1.122 - 2.756 in |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.