Menu Search

Quarter Turn Lock 68.0 mm 26.5 mm PA

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations. Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key. Its cam material is steel and latch material is polyamide.
Item code:

9600120123936E

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 2.814
Standard pack: 1

Order in multiple of 1

Total price:

£ 2.81

1 x £ 2.814

Specifications

Imperial
Metric
SKU attributes
Handle Material PA
Cam Material Steel
Latch Material PA
Handle Style Star Handle
Style Offset Cam
Mounting Hole Length 22.2 mm
Mounting Hole Width 20.2 mm
Grip Range 26.5 - 68.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us