Quantity | Unit price |
---|---|
1 - 49 | £ 10.2545 |
50 + | £ 7.3246 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Chrome Plated |
---|---|
Key Type | Keyed Alike |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Grip Range | 14.5 mm |
Grip Range | 0.571 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Colour | Black |
Commodity Code | 8301300000 |
Handle Type | Key Operated Handle |
Mounting Orientation | Universal |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Secure |
Includes | No Includes |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.