Quantity | Unit price |
---|---|
1 - 49 | £ 10.0437 |
50 + | £ 7.174 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Finish | Chrome Plated |
Grip Range | 18.5 mm |
Grip Range | 0.728 in |
Key Type | 5.0 mm Double Bit Key |
Mounting Orientation | Left Handed |
Commodity Code | 7907000090 |
Latch Style | Quarter-Turn Spring Cam Latch |
Includes | Key Sold Separately |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.