Quantity | Unit price |
---|---|
1 - 49 | £ 36.2181 |
50 - 149 | £ 19.6592 |
150 + | £ 14.6214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Chrome Plated |
---|---|
Material | Stainless Steel |
Handle Type | Driver Tool Operated Handle |
Latch Style | Quarter-Turn with Spring |
Head Style | 5.0 mm Double Bit |
Key Type | 5.0 mm Double Bit Key |
Includes | Key Sold Separately |
Grip Range | 28.5 mm |
Grip Range | 1.122 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.