Quantity | Unit price |
---|---|
5 - 49 | £ 5.9812 |
50 + | £ 2.8751 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Finish | Black Powder Coated |
Material | Die Cast Zinc Alloy |
Handle Type | Driver Tool Operated Handle |
Latch Style | Quarter Turn with Spring |
Head Style | 8.0 mm Triangle |
Key Type | 8.0 mm Triangle Key |
Includes | Key Sold Separately |
Grip Range | 18.5 mm |
Grip Range | 0.728 in |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.