Quantity | Unit price |
---|---|
1 - 19 | £ 44.0658 |
20 + | £ 31.4756 |
Colour | Natural |
---|---|
Finish | Stainless Steel |
Material | Zinc Alloy |
Handle Type | Driver Tool Operated Handle |
Latch Style | Cam Latch |
Key Type | Keyed To Differ |
Includes | Driver Key |
Grip Range | 24.5 mm |
Grip Range | 0.965 in |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.