Menu Search

Quick Fit Connector Caps PCR

In production

Quick Fit Connector Caps are designed to protect male quick-release connectors that meet SAE standards. Used in hydraulic applications to safeguard components from dust, moisture, shock damage and fluid leak residue, which could impact the hydraulic system during manufacturing, testing, storage and transport. It features a long centre tab that allows for easy removal with a strong grip, making it especially important for fluid applications.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRQCFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Essentra Part Number Price range Availability d H Thread Size h Thread Standard View
£ 0.0493 - £ 0.0767 Request the lead time here
15.6 mm
41.5 mm
15.8 mm
25.5 mm
SAE
£ 0.0552 - £ 0.0859 Request the lead time here
23.8 mm
43.5 mm
24.0 mm
27.5 mm
SAE
Cap SAE 15.8 mm LDPE - PCR Green

20750046

Price Range
£ 0.0767 - £ 0.0493

Stock Levels
Request the lead time here
Attributes
  • d
    15.6 mm
  • h
    25.5 mm
  • H
    41.5 mm
  • Thread Standard
    SAE
  • Thread Size
    15.8 mm
Cap SAE 24.0 mm LDPE - PCR Green

20750053

Price Range
£ 0.0859 - £ 0.0552

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • h
    27.5 mm
  • H
    43.5 mm
  • Thread Standard
    SAE
  • Thread Size
    24.0 mm