10351987
1489464
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.0619 |
| 5000 - 24999 | £ 0.0442 |
| 25000 + | £ 0.0397 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 9.9 mm |
|---|---|
| d | 0.39 in |
| D | 1.339 in |
| D | 34.0 mm |
| h | 1.26 in |
| h | 32.0 mm |
| Series | SAE J2044 |
| Thread Size | 10 in |
| Thread Standard | SAE J2044 |
| Colour | Yellow |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue