Menu Search

Furniture Connector Fitting 14.0 mm 20.5 mm Zinc Alloy

Connector Fittings with two type options. Part of an extended Furniture Connector Fittings range (each component part is sold separately).
Item code:

464194

8000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.6804
2500 + £ 0.6667
Standard pack: 250

Order in multiple of 250

Total price:

£ 170.10

250 x £ 0.6804

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Board Thickness 19.0 mm
Hole Diameter 20.5 mm
Length Under Head 14.0 mm
Outside Diameter 20.5 mm
Overall Height 14.0 mm
Screw Diameter 13.7 mm
Thread Length 19.0 mm
Screw Depth 9.5 mm
Full Material Zinc Alloy
Material Zinc Alloy
Colour Natural
Finish Nickel Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us